IESNA:LM-63-2002
[TEST]P948683
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-930-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15575
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2141.7 2303.2 2476.6 2650.8 2784.4 2866.1 2915.9 2943.8 2974.6 3010.4
3056.4 3118.9 3203.1 3302.5 3423.3 3626.7 3934.1 4341.7 4845.1 5474.6
6299.8 7246.9 8255.3 9172.5 9726.8 9445.3 8882 8127.1 7220.2 6139.5
4772.4 3409.8 2231.7 1297.3 570.8 176.7 0
2141.7 2311.9 2507.1 2700.5 2843 2929.8 2970.8 2980.9 2987.5 2993.4
3003 3023.4 3060.7 3107.5 3184.7 3346 3628.8 4038.8 4573 5209.9
5972.8 6851 7864.1 8959.5 10057.7 10349.4 9730.5 8934.1 8098 7146.8
5815 4383 3050.5 1857 867.9 276.5 0
2141.7 2320.7 2537.7 2750 2901.7 2993.3 3025.6 3017.9 3000.5 2976.5
2949.6 2927.8 2918.3 2912.6 2946.1 3065.3 3323.5 3735.9 4300.8 4945.1
5645.8 6455.1 7472.9 8746.4 10388.6 11253.5 10579 9741.2 8975.9 8154.2
6857.5 5356.3 3869.2 2416.8 1164.9 376.4 0
2141.7 2333.1 2567.9 2794.6 2954.1 3040.6 3055.2 3018.5 2961.5 2895.6
2826.8 2765.1 2718.1 2686.1 2710.1 2850.8 3164 3644 4260.3 4936.9
5647.2 6415.1 7316.9 8433.3 9999.9 11209.7 10746.9 9819.9 9011.1 8179.5
6951.1 5490.3 4035.7 2602.8 1323.2 464.7 0
2141.7 2345.5 2598.2 2839.3 3006.4 3087.8 3085 3019 2922.4 2814.8
2704 2602.6 2517.9 2459.6 2474.1 2636.3 3004.5 3552.1 4219.7 4928.7
5648.6 6375 7160.8 8120.4 9611.2 11165.8 10914.8 9898.6 9046.3 8204.8
7044.8 5624.2 4202.2 2788.9 1481.4 552.9 0
2141.7 2352.9 2614.7 2866.1 3038.2 3110.8 3085.8 2985.7 2849 2706.7
2572.7 2457.1 2366.4 2317.2 2375.2 2629.9 3117 3797.7 4613.1 5496.3
6380.1 7248.6 8133.2 9102.2 10540.3 12017 11996.5 11025.6 10054.2 8993.3
7658.3 6090.6 4554.4 3031.3 1680.6 652.5 0
2141.7 2360.3 2631.1 2893 3069.7 3133.8 3086.6 2952.4 2775.5 2598.6
2441.5 2311.7 2214.8 2174.7 2276.3 2623.5 3229.6 4043.3 5006.6 6063.6
7111.5 8122.3 9105.5 10084.1 11469.5 12868.3 13078.2 12152.6 11062 9781.9
8271.7 6557 4906.5 3273.8 1879.7 752.1 0
2141.7 2364 2641 2907.6 3083.8 3141.5 3078.4 2921.9 2722 2531.7
2371.2 2242.5 2150.7 2124.4 2264.6 2677.2 3360.3 4280.9 5397.1 6635.4
7866.2 9056.1 10218.7 11344.9 12819.4 14152.6 14323.6 13403.4 12138.4 10588
8839.2 6959.4 5117.9 3362 1929.7 756.4 0
2141.7 2367.7 2651.1 2922 3097.9 3149.3 3070.2 2891.4 2668.5 2464.8
2301 2173.3 2086.5 2073.9 2252.8 2731 3491 4518.6 5787.8 7207.1
8620.9 9989.8 11331.8 12605.7 14169.4 15436.9 15569 14654.1 13214.7 11394.1
9406.7 7362 5329.2 3450.1 1979.8 760.6 0
2141.7 2366.1 2658.6 2929 3103.2 3150.1 3060.5 2869.8 2635.6 2428.5
2266.6 2140.9 2056.2 2052.1 2251 2758.9 3556.1 4658.1 6024.9 7542.8
9077.1 10536.7 11982.3 13412.3 15041.2 16242.7 16255 15191.6 13513.4 11424.3
9254.7 7100.6 4908.8 3119.7 1715.2 638.6 0
2141.7 2367.7 2651.1 2922 3097.9 3149.3 3070.2 2891.4 2668.5 2464.8
2301 2173.3 2086.5 2073.9 2252.8 2731 3491 4518.6 5787.8 7207.1
8620.9 9989.8 11331.8 12605.7 14169.4 15436.9 15569 14654.1 13214.7 11394.1
9406.7 7362 5329.2 3450.1 1979.8 760.6 0
2141.7 2364 2641 2907.6 3083.8 3141.5 3078.4 2921.9 2722 2531.7
2371.2 2242.5 2150.7 2124.4 2264.6 2677.2 3360.3 4280.9 5397.1 6635.4
7866.2 9056.1 10218.7 11344.9 12819.4 14152.6 14323.6 13403.4 12138.4 10588
8839.2 6959.4 5117.9 3362 1929.7 756.4 0
2141.7 2360.3 2631.1 2893 3069.7 3133.8 3086.6 2952.4 2775.5 2598.6
2441.5 2311.7 2214.8 2174.7 2276.3 2623.5 3229.6 4043.3 5006.6 6063.6
7111.5 8122.3 9105.5 10084.1 11469.5 12868.3 13078.2 12152.6 11062 9781.9
8271.7 6557 4906.5 3273.8 1879.7 752.1 0
2141.7 2352.9 2614.7 2866.1 3038.2 3110.8 3085.8 2985.7 2849 2706.7
2572.7 2457.1 2366.4 2317.2 2375.2 2629.9 3117 3797.7 4613.1 5496.3
6380.1 7248.6 8133.2 9102.2 10540.3 12017 11996.5 11025.6 10054.2 8993.3
7658.3 6090.6 4554.4 3031.3 1680.6 652.5 0
2141.7 2345.5 2598.2 2839.3 3006.4 3087.8 3085 3019 2922.4 2814.8
2704 2602.6 2517.9 2459.6 2474.1 2636.3 3004.5 3552.1 4219.7 4928.7
5648.6 6375 7160.8 8120.4 9611.2 11165.8 10914.8 9898.6 9046.3 8204.8
7044.8 5624.2 4202.2 2788.9 1481.4 552.9 0
2141.7 2333.1 2567.9 2794.6 2954.1 3040.6 3055.2 3018.5 2961.5 2895.6
2826.8 2765.1 2718.1 2686.1 2710.1 2850.8 3164 3644 4260.3 4936.9
5647.2 6415.1 7316.9 8433.3 9999.9 11209.7 10746.9 9819.9 9011.1 8179.5
6951.1 5490.3 4035.7 2602.8 1323.2 464.7 0
2141.7 2320.7 2537.7 2750 2901.7 2993.3 3025.6 3017.9 3000.5 2976.5
2949.6 2927.8 2918.3 2912.6 2946.1 3065.3 3323.5 3735.9 4300.8 4945.1
5645.8 6455.1 7472.9 8746.4 10388.6 11253.5 10579 9741.2 8975.9 8154.2
6857.5 5356.3 3869.2 2416.8 1164.9 376.4 0
2141.7 2311.9 2507.1 2700.5 2843 2929.8 2970.8 2980.9 2987.5 2993.4
3003 3023.4 3060.7 3107.5 3184.7 3346 3628.8 4038.8 4573 5209.9
5972.8 6851 7864.1 8959.5 10057.7 10349.4 9730.5 8934.1 8098 7146.8
5815 4383 3050.5 1857 867.9 276.5 0
2141.7 2303.2 2476.6 2650.8 2784.4 2866.1 2915.9 2943.8 2974.6 3010.4
3056.4 3118.9 3203.1 3302.5 3423.3 3626.7 3934.1 4341.7 4845.1 5474.6
6299.8 7246.9 8255.3 9172.5 9726.8 9445.3 8882 8127.1 7220.2 6139.5
4772.4 3409.8 2231.7 1297.3 570.8 176.7 0
2141.7 2285.5 2437.6 2586.4 2702.9 2776.6 2822.6 2849.2 2876.3 2909.9
2957.9 3025 3112.4 3212.7 3337.4 3517.1 3774.3 4111.1 4534.1 5036.8
5639.7 6273.1 6834.5 7232.5 7331.9 6913.2 6320.7 5615.7 4846.3 4012.4
3056.3 2139.1 1378.2 797.7 358.8 117.5 0
2141.7 2267.8 2398.5 2522 2621.5 2687.2 2729.3 2754.6 2778 2809.4
2859.6 2931.1 3021.7 3123 3251.3 3407.5 3614.6 3880.5 4223 4599
4979.7 5299.2 5413.8 5292.4 4936.9 4381 3759.5 3104.2 2472.5 1885.3
1340.2 868.5 524.7 298.2 146.9 58.4 0
2141.7 2249 2359.6 2462.5 2542.8 2598.1 2632.7 2649.2 2662.1 2679.5
2711.1 2760.4 2824.2 2890.9 2966.8 3051.9 3159.9 3301.1 3487 3685.1
3868.9 3988.2 3961.9 3776.8 3432.4 2966.7 2491.5 2026 1595.2 1219.5
885.1 599.8 386.4 237.7 127.1 52.7 0
2141.7 2230.3 2320.7 2403 2464.3 2509.1 2536 2543.7 2546.2 2549.5
2562.5 2589.6 2626.7 2658.8 2682.3 2696.3 2705.1 2721.7 2751.1 2771.2
2758.1 2677.1 2509.9 2261.3 1927.9 1552.3 1223.5 947.7 717.9 553.8
430 331 248.2 177.4 107.2 47 0
2141.7 2211.4 2281.5 2345.1 2393.9 2426.1 2440.4 2432.8 2411.8 2385.9
2360.5 2343.5 2335.5 2325.6 2307 2275.2 2231.4 2186.2 2144.2 2109.6
2071.8 2007.9 1902.1 1752.8 1559 1327.1 1118.4 917.9 726.4 579.5
453.3 346.9 254.8 178.5 106.7 46.4 0
2141.7 2192.5 2242.4 2287.2 2323.5 2343 2344.9 2321.8 2277.3 2222.4
2158.5 2097.3 2044.1 1992.3 1932 1854.2 1757.9 1650.9 1537.5 1447.9
1385.4 1338.8 1294.2 1244.3 1190.2 1101.9 1013.3 888 734.9 605.3
476.7 362.8 261.3 179.8 106 45.9 0
2141.7 2174.4 2205.8 2236.1 2263.2 2274.8 2265.8 2226.8 2159.4 2080.5
1992.3 1911.7 1844.3 1786.2 1729.1 1661.8 1581.6 1493.1 1399.1 1324.7
1275.3 1242.8 1219.2 1191.2 1148.5 1074.2 1000.3 895.3 768.7 653.3
530.4 415 305.6 212.4 129.8 55.6 0
2141.7 2156.3 2169.2 2185.1 2202.7 2206.5 2186.7 2131.7 2041.6 1938.5
1826.1 1726 1644.5 1580 1526.1 1469.4 1405.3 1335.3 1260.7 1201.5
1165.2 1146.9 1144.2 1138.2 1106.8 1046.6 987.2 902.5 802.5 701.2
584.2 467.2 349.7 244.9 153.7 65.3 0
2141.7 2138.8 2134.7 2138 2144.6 2145.4 2119.1 2052.1 1949 1833.1
1718 1627.6 1561.9 1513.4 1470.7 1420.9 1361.4 1294.8 1219.6 1148.5
1095.5 1066.7 1069.6 1072.5 1063.5 1041.3 987.8 900.7 802.5 709.2
621.3 528.4 422.8 307.4 200.1 84.6 0
2141.7 2119.3 2100.6 2093.9 2097.2 2101.3 2083.8 2030.3 1943.2 1844.4
1748.4 1664.6 1590.9 1526.3 1465.3 1401.4 1331.4 1257 1183 1117
1058.9 1015.6 992.6 978.8 965.8 950.7 918.8 861.9 789.8 709.4
618.2 526.8 422.6 310.8 204.6 90.4 0
2141.7 2103.6 2070.9 2054.3 2055.4 2067.1 2067.4 2036.3 1971.2 1885.7
1796.1 1710.6 1627.4 1547.9 1471.2 1394.8 1316.5 1237.3 1163.8 1100.9
1044.6 1001.5 970.3 946.3 923.7 897.9 862.8 815.3 756.6 686.6
600.7 512.7 410.8 305.1 198.5 87.9 0
2141.7 2087.9 2041 2014.7 2013.7 2033.1 2051.1 2042.3 1999.1 1927
1843.8 1756.7 1664 1569.5 1477.2 1388.2 1301.6 1217.5 1144.6 1084.8
1030.4 987.4 948 913.7 881.4 845.3 806.6 768.6 723.4 663.9
583.1 498.7 399 299.3 192.3 85.5 0
2141.7 2073.6 2016 1981.9 1980.8 2011.2 2054.1 2078.1 2061.3 1998
1907.6 1809.2 1707.6 1604.3 1503.8 1407.3 1315.3 1228.7 1154 1093.7
1044.2 1008.2 977.5 945.4 909.3 862.9 813.5 766.4 716 653
572.7 488.2 390.2 293.1 185.3 84.2 0
2141.7 2059.5 1991.1 1949 1947.9 1989.5 2057 2113.9 2123.6 2069.2
1971.6 1861.6 1751.2 1639.1 1530.3 1426.3 1329.1 1240 1163.6 1102.5
1058.1 1028.9 1006.9 977.2 937.1 880.6 820.2 764.3 708.6 642.3
562.3 477.6 381.3 286.8 178.3 82.8 0
2141.7 2047.1 1969.1 1921.3 1918.1 1966 2051 2133 2163.5 2121.1
2022.6 1902.5 1785.1 1671.7 1562.5 1458.4 1360.1 1269.4 1191.5 1129.9
1083.9 1052.6 1032.4 1007.1 971.4 920.6 863.1 803.9 743.4 669.7
582.7 494.3 395.1 285.7 172.4 82.6 0
2141.7 2034.7 1947.1 1893.5 1888.2 1942.6 2044.9 2152 2203.3 2172.9
2073.6 1943.5 1819.1 1704.3 1594.8 1490.6 1391.2 1298.9 1219.4 1157.1
1109.6 1076.2 1057.9 1037 1005.8 960.7 906.1 843.6 778.3 697.1
603.1 510.8 408.9 284.5 166.4 82.3 0
2141.7 2022.2 1927.1 1869 1860.6 1914.1 2020.1 2132 2194.1 2178.5
2092.7 1964.7 1836.4 1723.5 1617.8 1519.1 1423.9 1334.2 1256.1 1193.3
1142 1106.4 1084.3 1063.1 1032.3 989.1 933.2 869.3 800.5 717.1
621.2 526.4 422 279.9 153.7 72.7 0
2141.7 2009.8 1907.1 1844.6 1833.1 1885.7 1995.4 2112.1 2184.8 2184
2111.7 1986 1853.6 1742.7 1640.8 1547.5 1456.7 1369.6 1292.7 1229.5
1174.4 1136.6 1110.7 1089.3 1058.9 1017.4 960.3 895 822.7 737.2
639.4 542 435.2 275.3 140.9 62.9 0
2141.7 2000.2 1891.7 1826.3 1811.2 1857.8 1955.6 2059.4 2124.6 2126.5
2064.5 1952.3 1828.1 1719.2 1624 1539.8 1458.6 1379 1306.3 1245.1
1194.5 1160.3 1135.9 1114.7 1084.4 1040.8 980.9 912.7 838.7 752.9
653.7 557 446.6 299.6 163.7 72.4 0
2141.7 1990.5 1876.2 1808 1789.3 1829.8 1915.9 2006.8 2064.4 2069
2017.4 1918.8 1802.4 1695.6 1607.3 1532.1 1460.4 1388.5 1319.9 1260.7
1214.5 1184.1 1161.1 1140 1109.9 1064.1 1001.4 930.5 854.7 768.6
668 572 457.9 324 186.6 82 0
2141.7 1982.7 1865.5 1795.2 1775 1811.3 1887.8 1965.3 2013.7 2016.7
1970.9 1882.7 1776.6 1675 1588.3 1514.6 1445.5 1375.9 1308.5 1252.8
1214 1188.4 1167 1146 1116.5 1070.4 1007.9 936.8 860.8 775.8
675.5 579.1 467.3 339.9 206.3 90 0
2141.7 1974.9 1854.7 1782.4 1760.5 1792.8 1859.6 1923.9 1962.9 1964.3
1924.6 1846.7 1750.7 1654.3 1569.3 1497 1430.6 1363.4 1297.3 1244.9
1213.7 1192.6 1172.9 1152 1123 1076.8 1014.3 943.1 866.9 783
683.1 586.1 476.7 355.9 226 98 0
2141.7 1968.8 1847.1 1773.6 1752.2 1783.5 1846.7 1904.8 1938.5 1938.6
1902.2 1831.7 1743 1649.3 1561.6 1483.1 1410.4 1338.4 1268.6 1219.4
1193.3 1176 1158.5 1137.4 1108.7 1063.9 1001.9 931.6 857.6 775.3
679.3 580.9 474.4 354.9 224.4 96 0
2141.7 1962.7 1839.4 1764.9 1743.9 1774.3 1833.9 1885.7 1914 1912.8
1879.9 1816.7 1735.3 1644.3 1554.1 1469.3 1390.4 1313.3 1240 1194
1172.9 1159.4 1144 1122.8 1094.5 1051 989.5 920.3 848.3 767.6
675.5 575.4 472.1 353.8 222.7 93.9 0
2141.7 1957.1 1833.6 1759.6 1739.5 1770.6 1829 1879.4 1906.2 1904.2
1871.8 1813 1735.3 1645 1552.4 1462 1376.7 1293.5 1216.7 1172.4
1153 1141.6 1128.4 1107.3 1078.6 1034.2 973.2 905.2 833.8 753.8
664 563.8 456.4 340.6 212.4 88.6 0
2141.7 1951.4 1827.8 1754.4 1735.1 1766.8 1824.1 1873.1 1898.4 1895.6
1863.8 1809.3 1735.3 1645.7 1550.8 1454.6 1363.3 1273.7 1193.5 1151
1133.1 1123.9 1112.8 1091.8 1062.6 1017.4 957 890 819.4 740.1
652.4 552.1 440.7 327.3 202 83.2 0
2141.7 1944.5 1822 1750.5 1733.2 1766.1 1823.6 1872.1 1896 1891.9
1859 1808 1736.5 1647 1550 1450.5 1355.2 1260.7 1178.5 1136.6
1119.3 1111.1 1101.3 1079.9 1050.3 1002.6 944.3 878.5 806.2 727.3
640.2 542.4 422.4 315.6 191.5 78.1 0
2141.7 1951.4 1827.8 1754.4 1735.1 1766.8 1824.1 1873.1 1898.4 1895.6
1863.8 1809.3 1735.3 1645.7 1550.8 1454.6 1363.3 1273.7 1193.5 1151
1133.1 1123.9 1112.8 1091.8 1062.6 1017.4 957 890 819.4 740.1
652.4 552.1 440.7 327.3 202 83.2 0
2141.7 1957.1 1833.6 1759.6 1739.5 1770.6 1829 1879.4 1906.2 1904.2
1871.8 1813 1735.3 1645 1552.4 1462 1376.7 1293.5 1216.7 1172.4
1153 1141.6 1128.4 1107.3 1078.6 1034.2 973.2 905.2 833.8 753.8
664 563.8 456.4 340.6 212.4 88.6 0
2141.7 1962.7 1839.4 1764.9 1743.9 1774.3 1833.9 1885.7 1914 1912.8
1879.9 1816.7 1735.3 1644.3 1554.1 1469.3 1390.4 1313.3 1240 1194
1172.9 1159.4 1144 1122.8 1094.5 1051 989.5 920.3 848.3 767.6
675.5 575.4 472.1 353.8 222.7 93.9 0
2141.7 1968.8 1847.1 1773.6 1752.2 1783.5 1846.7 1904.8 1938.5 1938.6
1902.2 1831.7 1743 1649.3 1561.6 1483.1 1410.4 1338.4 1268.6 1219.4
1193.3 1176 1158.5 1137.4 1108.7 1063.9 1001.9 931.6 857.6 775.3
679.3 580.9 474.4 354.9 224.4 96 0
2141.7 1974.9 1854.7 1782.4 1760.5 1792.8 1859.6 1923.9 1962.9 1964.3
1924.6 1846.7 1750.7 1654.3 1569.3 1497 1430.6 1363.4 1297.3 1244.9
1213.7 1192.6 1172.9 1152 1123 1076.8 1014.3 943.1 866.9 783
683.1 586.1 476.7 355.9 226 98 0
2141.7 1982.7 1865.5 1795.2 1775 1811.3 1887.8 1965.3 2013.7 2016.7
1970.9 1882.7 1776.6 1675 1588.3 1514.6 1445.5 1375.9 1308.5 1252.8
1214 1188.4 1167 1146 1116.5 1070.4 1007.9 936.8 860.8 775.8
675.5 579.1 467.3 339.9 206.3 90 0
2141.7 1990.5 1876.2 1808 1789.3 1829.8 1915.9 2006.8 2064.4 2069
2017.4 1918.8 1802.4 1695.6 1607.3 1532.1 1460.4 1388.5 1319.9 1260.7
1214.5 1184.1 1161.1 1140 1109.9 1064.1 1001.4 930.5 854.7 768.6
668 572 457.9 324 186.6 82 0
2141.7 2000.2 1891.7 1826.3 1811.2 1857.8 1955.6 2059.4 2124.6 2126.5
2064.5 1952.3 1828.1 1719.2 1624 1539.8 1458.6 1379 1306.3 1245.1
1194.5 1160.3 1135.9 1114.7 1084.4 1040.8 980.9 912.7 838.7 752.9
653.7 557 446.6 299.6 163.7 72.4 0
2141.7 2009.8 1907.1 1844.6 1833.1 1885.7 1995.4 2112.1 2184.8 2184
2111.7 1986 1853.6 1742.7 1640.8 1547.5 1456.7 1369.6 1292.7 1229.5
1174.4 1136.6 1110.7 1089.3 1058.9 1017.4 960.3 895 822.7 737.2
639.4 542 435.2 275.3 140.9 62.9 0
2141.7 2022.2 1927.1 1869 1860.6 1914.1 2020.1 2132 2194.1 2178.5
2092.7 1964.7 1836.4 1723.5 1617.8 1519.1 1423.9 1334.2 1256.1 1193.3
1142 1106.4 1084.3 1063.1 1032.3 989.1 933.2 869.3 800.5 717.1
621.2 526.4 422 279.9 153.7 72.7 0
2141.7 2034.7 1947.1 1893.5 1888.2 1942.6 2044.9 2152 2203.3 2172.9
2073.6 1943.5 1819.1 1704.3 1594.8 1490.6 1391.2 1298.9 1219.4 1157.1
1109.6 1076.2 1057.9 1037 1005.8 960.7 906.1 843.6 778.3 697.1
603.1 510.8 408.9 284.5 166.4 82.3 0
2141.7 2047.1 1969.1 1921.3 1918.1 1966 2051 2133 2163.5 2121.1
2022.6 1902.5 1785.1 1671.7 1562.5 1458.4 1360.1 1269.4 1191.5 1129.9
1083.9 1052.6 1032.4 1007.1 971.4 920.6 863.1 803.9 743.4 669.7
582.7 494.3 395.1 285.7 172.4 82.6 0
2141.7 2059.5 1991.1 1949 1947.9 1989.5 2057 2113.9 2123.6 2069.2
1971.6 1861.6 1751.2 1639.1 1530.3 1426.3 1329.1 1240 1163.6 1102.5
1058.1 1028.9 1006.9 977.2 937.1 880.6 820.2 764.3 708.6 642.3
562.3 477.6 381.3 286.8 178.3 82.8 0
2141.7 2073.6 2016 1981.9 1980.8 2011.2 2054.1 2078.1 2061.3 1998
1907.6 1809.2 1707.6 1604.3 1503.8 1407.3 1315.3 1228.7 1154 1093.7
1044.2 1008.2 977.5 945.4 909.3 862.9 813.5 766.4 716 653
572.7 488.2 390.2 293.1 185.3 84.2 0
2141.7 2087.9 2041 2014.7 2013.7 2033.1 2051.1 2042.3 1999.1 1927
1843.8 1756.7 1664 1569.5 1477.2 1388.2 1301.6 1217.5 1144.6 1084.8
1030.4 987.4 948 913.7 881.4 845.3 806.6 768.6 723.4 663.9
583.1 498.7 399 299.3 192.3 85.5 0
2141.7 2103.6 2070.9 2054.3 2055.4 2067.1 2067.4 2036.3 1971.2 1885.7
1796.1 1710.6 1627.4 1547.9 1471.2 1394.8 1316.5 1237.3 1163.8 1100.9
1044.6 1001.5 970.3 946.3 923.7 897.9 862.8 815.3 756.6 686.6
600.7 512.7 410.8 305.1 198.5 87.9 0
2141.7 2119.3 2100.6 2093.9 2097.2 2101.3 2083.8 2030.3 1943.2 1844.4
1748.4 1664.6 1590.9 1526.3 1465.3 1401.4 1331.4 1257 1183 1117
1058.9 1015.6 992.6 978.8 965.8 950.7 918.8 861.9 789.8 709.4
618.2 526.8 422.6 310.8 204.6 90.4 0
2141.7 2138.8 2134.7 2138 2144.6 2145.4 2119.1 2052.1 1949 1833.1
1718 1627.6 1561.9 1513.4 1470.7 1420.9 1361.4 1294.8 1219.6 1148.5
1095.5 1066.7 1069.6 1072.5 1063.5 1041.3 987.8 900.7 802.5 709.2
621.3 528.4 422.8 307.4 200.1 84.6 0
2141.7 2156.3 2169.2 2185.1 2202.7 2206.5 2186.7 2131.7 2041.6 1938.5
1826.1 1726 1644.5 1580 1526.1 1469.4 1405.3 1335.3 1260.7 1201.5
1165.2 1146.9 1144.2 1138.2 1106.8 1046.6 987.2 902.5 802.5 701.2
584.2 467.2 349.7 244.9 153.7 65.3 0
2141.7 2174.4 2205.8 2236.1 2263.2 2274.8 2265.8 2226.8 2159.4 2080.5
1992.3 1911.7 1844.3 1786.2 1729.1 1661.8 1581.6 1493.1 1399.1 1324.7
1275.3 1242.8 1219.2 1191.2 1148.5 1074.2 1000.3 895.3 768.7 653.3
530.4 415 305.6 212.4 129.8 55.6 0
2141.7 2192.5 2242.4 2287.2 2323.5 2343 2344.9 2321.8 2277.3 2222.4
2158.5 2097.3 2044.1 1992.3 1932 1854.2 1757.9 1650.9 1537.5 1447.9
1385.4 1338.8 1294.2 1244.3 1190.2 1101.9 1013.3 888 734.9 605.3
476.7 362.8 261.3 179.8 106 45.9 0
2141.7 2211.4 2281.5 2345.1 2393.9 2426.1 2440.4 2432.8 2411.8 2385.9
2360.5 2343.5 2335.5 2325.6 2307 2275.2 2231.4 2186.2 2144.2 2109.6
2071.8 2007.9 1902.1 1752.8 1559 1327.1 1118.4 917.9 726.4 579.5
453.3 346.9 254.8 178.5 106.7 46.4 0
2141.7 2230.3 2320.7 2403 2464.3 2509.1 2536 2543.7 2546.2 2549.5
2562.5 2589.6 2626.7 2658.8 2682.3 2696.3 2705.1 2721.7 2751.1 2771.2
2758.1 2677.1 2509.9 2261.3 1927.9 1552.3 1223.5 947.7 717.9 553.8
430 331 248.2 177.4 107.2 47 0
2141.7 2249 2359.6 2462.5 2542.8 2598.1 2632.7 2649.2 2662.1 2679.5
2711.1 2760.4 2824.2 2890.9 2966.8 3051.9 3159.9 3301.1 3487 3685.1
3868.9 3988.2 3961.9 3776.8 3432.4 2966.7 2491.5 2026 1595.2 1219.5
885.1 599.8 386.4 237.7 127.1 52.7 0
2141.7 2267.8 2398.5 2522 2621.5 2687.2 2729.3 2754.6 2778 2809.4
2859.6 2931.1 3021.7 3123 3251.3 3407.5 3614.6 3880.5 4223 4599
4979.7 5299.2 5413.8 5292.4 4936.9 4381 3759.5 3104.2 2472.5 1885.3
1340.2 868.5 524.7 298.2 146.9 58.4 0
2141.7 2285.5 2437.6 2586.4 2702.9 2776.6 2822.6 2849.2 2876.3 2909.9
2957.9 3025 3112.4 3212.7 3337.4 3517.1 3774.3 4111.1 4534.1 5036.8
5639.7 6273.1 6834.5 7232.5 7331.9 6913.2 6320.7 5615.7 4846.3 4012.4
3056.3 2139.1 1378.2 797.7 358.8 117.5 0
2141.7 2303.2 2476.6 2650.8 2784.4 2866.1 2915.9 2943.8 2974.6 3010.4
3056.4 3118.9 3203.1 3302.5 3423.3 3626.7 3934.1 4341.7 4845.1 5474.6
6299.8 7246.9 8255.3 9172.5 9726.8 9445.3 8882 8127.1 7220.2 6139.5
4772.4 3409.8 2231.7 1297.3 570.8 176.7 0
